BOCK, Connector, Valve
097B81087
Compressors spare parts, Set-shut-off valve ø35+1 3/8", Legacy BOCK ID: 81087
097B81087
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [in] | 1 3/8 in |
| Connection size [mm] | 35 mm |
| Connection type | Soldering/welding |
| Contains batteries | No |
| Description | Set-shut-off valve ø35+1 3/8" |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 81087 |
| Material Description | Set-shut-off valve ø35+1 3/8" |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.149 Kilogram |
| Net weight | 1.149 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162551745 |