BOCK, Connector, Adaptor
097B80463
Compressors spare parts, Set-adaptor oil/gas compensat., Legacy BOCK ID: 80463
097B80463
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-adaptor oil/gas compensat. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80463 |
Characteristic | Value |
|---|---|
| Material Description | Set-adaptor oil/gas compensat. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Adaptor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 160 Gram |
| Net weight | 160 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162555279 |