BOCK, Connector, Valve
097B70359
Compressors spare parts, Shut-off valve (Al), Legacy BOCK ID: 70359
097B70359
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection type | Dust cover |
| Contains batteries | No |
| Description | Shut-off valve (Al) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70359 |
Characteristic | Value |
|---|---|
| Material Description | Shut-off valve (Al) |
| material no. of component | EN AW-6082 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 420 Gram |
| Net weight | 420 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162894996 |