BOCK, Bearing component, Crankshaft
097B50450
Compressors spare parts, Crankshaft 49 stroke, Legacy BOCK ID: 50450
097B50450
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Crankshaft 49 stroke |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50450 |
Characteristic | Value |
|---|---|
| Material Description | Crankshaft 49 stroke |
| material no. of component | 0.70701.7225 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.91 Kilogram |
| Net weight | 3.91 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891070 |