BOCK, Electrical component, Terminal box
097B50076
Compressors spare parts, Legacy BOCK ID: 50076
097B50076
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50076 |
| Material Description | Terminal box f.frequency conv. |
Characteristic | Value |
|---|---|
| material no. of component | 1.0330 |
| material of component | DC01 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.65 Kilogram |
| Net weight | 1.65 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162954331 |