BOCK, Compression component, Piston kit
097B08035
Compressors spare parts, Set-piston ø70, Legacy BOCK ID: 08035
097B08035
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F5 |
| Contains batteries | No |
| Description | Set-piston ø70 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08035 |
| Material Description | Set-piston ø70 |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston kit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 4cc31238-2dc3-4f9e-a703-eb310999b508 |
| SCIP dossier product name | SET-CYLINDER_1 |
| type of component | piston |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 372.9 Gram |
| Net weight | 339 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584323 |