BOCK, Connector, Disc
097B06628
Compressors spare parts, Seal disc 14x5,2x1-A2, Legacy BOCK ID: 06628
097B06628
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Seal disc 14x5,2x1-A2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06628 |
Characteristic | Value |
|---|---|
| Material Description | Seal disc 14x5,2x1-A2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Gram |
| Net weight | 1.3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588055 |