
Water nozzles, SL, 1.27 L/h, 80 °, Hollow
030L6704
SL Nozzle 1,27 L/h 80° UNC 12-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Slimline Nozzles - SL
030L6704
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capacity [l/h] | 1.27 L/h |
| Capacity [USgal/h] | 0.40 gal/h |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | SL Nozzle 1,27 L/h 80° UNC 12-24 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| LE anti-drip valve | Yes |
| Material Description | Del -SL Nozzle 1,27 L/h 80° AD UNC 12-24 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Water nozzles |
| Product line | Burner Components |
| Product Type | SL |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 14 bar tap water |
| SCIP dossier no. | d7f1a78f-50d7-433b-811e-0fded47f5128 |
| SCIP dossier product name | SL nozzles |
| Spray angle [°] | 80 ° |
| Spray pattern | Hollow |
| spray pattern marking | H |
| Thread | 12/24 UNC |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.1 Gram |
| Net weight | 18.1 Gram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424637736 |
| Proposition 65 | Cancer and Reproductive Harm |