
Oil Nozzles, HR, 0.4 gal/h, 1.46 kg/h, 60 °, Hollow
030H7904
Oil nozzle 0.40 gph 60° HR CEN
030H7904
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 1.46 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.40 gal/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | Oil nozzle 0.40 gph 60° HR CEN |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 0.40 gph 60° HR CEN ** |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | HR |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | aee35f8c-910d-4bb2-be2d-092ba1a38cdc |
| SCIP dossier product name | OD-HR/SR Nozzle |
| Shape | Round |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 60 ° |
| Spray pattern | Hollow |
| spray pattern marking | HR |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.035 Kilogram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425047442 |
| Proposition 65 | Cancer and Reproductive Harm |