
Oil Nozzles, HD, 1.65 gal/h, 6.4 kg/h, 45 °, Hollow
030H4029
1.65GAL 45HD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: HFD/HD, SFD/SD
030H4029
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capacity [kg/h] | 6.40 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 1.65 gal/h |
| CE mark | Yes |
| CEN | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 1.65GAL 45HD |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter mesh | 120 |
| Filter type | Stainless strainer |
| LE anti-drip valve | No |
| Material Description | Del - 1.65GAL 45HD |
Characteristic | Value |
|---|---|
| Material type | Steel |
| Packing format | Single pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | HD |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 752c33e5-e7ce-4fc7-a03f-19be3adeaa1a |
| SCIP dossier product name | D-Steel Nozzles - HD |
| Shape | Round |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 45 ° |
| Spray pattern | Hollow |
| spray pattern marking | HD |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.017 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425064579 |
| Proposition 65 | Cancer and Reproductive Harm |