
Thermo. operated water valve, AVTA 20, G, 3/4
003N3173
Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal
003N3173
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACPEDRoHSRoHS ChinaUA |
| Body material | Brass |
| Cap. tube length fraction [in] | 78 3/4 in |
| Capillary tube gland Int/Ext | Internal |
| Capillary tube gland size [in] | 3/4 |
| Capillary tube gland standard | ISO 228-1 |
| Capillary tube gland type | G |
| Capillary tube length [mm] | 2000 mm |
| Charge type | Universal |
| China RoHS compliance | Yes |
| Connection Internal/External | Internal |
| Connection size [in] | 3/4 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 3.900 gal/min |
| DG Indicator Profile | Other Dangerous Goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Flow direction indicator | Embossed 1-way arrow |
| Kv value [m³/h] | 3.400 m³/h |
| Material Description | AVTA 20 Water Reg. Valve 25-65°C I/12 |
| Max. pressure on sensor [bar] | 25 bar |
| Max. pressure on sensor [psig] | 362.6 psig |
| Max. sensor temperature [°C] | 90 °C |
| Max. sensor temperature [°F] | 194.0 °F |
Characteristic | Value |
|---|---|
| Max. test pressure [bar] Pe | 25.0 bar |
| Max. test pressure [psig] | 362.6 psig |
| Max. Working Pressure [bar] | 16.0 bar |
| Max. Working Pressure [psig] | 232 psig |
| Media | Neutral media |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -25 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -13 °F |
| Opening configuration | Opens on rising sensor temp. |
| Orifice size [mm] | 20.00 mm |
| Orifice size fraction [in] | 4/5 in |
| Packing format | Industrial pack |
| Product accessories | Generic accessoriesWater valves accessories |
| Product group | Water regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermo. operated water valve |
| Product Type | AVTA 20 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a698bb81-6c39-4d14-a29f-0fc686728af9 |
| SCIP dossier product name | AVTA FJVA |
| Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
| Sensor size (Ø x L) [mm] | 18 x 210 mm |
| Serviceable | Water valve spare parts |
| Temperature range [°C] [max] | 65 °C |
| Temperature range [°C] [min] | 25 °C |
| Temperature range [°F] [max] | 149 °F |
| Temperature range [°F] [min] | 77 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.528 Kilogram |
| Net weight | 1.128 Kilogram |
| Volume | 3.749 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423206773 |
| Proposition 65 | Cancer and Reproductive Harm |