Danfoss logo
Valve Station ICF 25-6-42S3, L

Valve station, ICF 25-6-42S3-20

027X5059

Valve station, Product Type: ICF 25-6-42S3-20, Connection standard: ASME B 16.11, Connection type: Socket weld, Connection size [in]: 1 1/4 in

Product specifications

Characteristic
Value
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection size [in]1 1/4 in
Connection size [mm]32 mm
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Characteristic
Value
Material DescriptionICF 25-6-42S3-20-O SOC 1 1/4"
Packing formatSingle pack
Product descriptionControl Solution
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF 25-6-42S3-20
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.f6a29f33-704f-4e94-9054-608e74f2a435
SCIP dossier product nameICF

General specifications

Characteristic
Value
Gross weight30.247 Kilogram
Net weight27.441 Kilogram
Volume56.025 Liter
Characteristic
Value
EAN/UPC5715255028406
Proposition 65Cancer and Reproductive Harm