Danfoss logo
ICF 25-6-1RB - 027L4013

Valve station, ICF 25-6-1RB, 32 mm, Connection standard: ASME B 16.11

027L4013

Connection size [mm]: 32, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

Product specifications

Characteristic
Value
ApprovalCEEACTÜVUAUL
Body materialSteel
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection size [in]1 1/4 in
Connection size [mm]32 mm
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Fluid Group1
Material DescriptionValve Station ICF 25-6-1RB
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Module 1Stop valve
Module 1 typeICFS 25
Module 2Filter
Module 2 typeICFF 25E
Module 3Solenoid valve
Module 3 typeICFE 25
Module 4Blank top cover
Module 4 typeICFB 25
Module 5Manual regulating valve
Characteristic
Value
Module 5 typeICFR 25B
Module 6Stop valve
Module 6 typeICFS 25
Packing formatSingle pack
PED categoryII
Product accessoriesICF accessories
Product descriptionControl Solution
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF 25-6-1RB
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744
SCIP dossier no.f6a29f33-704f-4e94-9054-608e74f2a435
SCIP dossier product nameICF
ServiceableICF spare parts
Side port placementP2-P4-P5-P7-P9-P10
Side port quantity [pc]6 pc
Surface coatingZnCr04
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
Type code ICFICF-25-6-32SSXFEEHBXRBSX61XX
UL approval file nameREFRIGERANT VALVE 53R0
UL markYes

General specifications

Characteristic
Value
Gross weight25.09 Kilogram
Net weight24.156 Kilogram
Volume33.418 Liter
Characteristic
Value
EAN/UPC5702428239035
Proposition 65Cancer and Reproductive Harm