
Cone, Cone
148B7795
Type designation: Cone, Used for product: SREG 15-20, Packing format: Multi pack, Quantity per packing format: 25
148B7795
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part kit cone SREG 15-20 |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product line | Industrial Refrigeration |
| Product name | Cone |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | No |
| Type designation | Cone |
| Used for product | SREG 15-20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 301 Gram |
| Net weight | 300 Gram |
Characteristic | Value |
|---|---|
| Volume | 1 Liter |
| EAN/UPC | 5715255060741 |