Spare part, AVR 400, AVR
148B4821
Product Type: Spare part, Used for product: AVR 400, Type designation: AVR
148B4821
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Comments | VALVE INSERT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Valves Insert 400 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Shut-off valve |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| Type designation | AVR |
| Used for product | AVR 400 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 247 Kilogram |
| Net weight | 0.077 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1089.6 Liter |
| EAN/UPC | 5702424545659 |