
Spare part, STV 250; SCV 250, Bonnet and cap
148B4103
Product Type: Spare part, Used for product: STV 250; SCV 250, Type designation: Bonnet and cap
148B4103
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART KIT FOR BONNET-CAP SCV/STV250 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Cap/Gasket |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Type designation | Bonnet and cap |
| Used for product | SCV 250STV 250 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.322 Kilogram |
| Net weight | 0.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.901 Liter |
| EAN/UPC | 5702428285551 |