Fixed size bulb strap, 5/16 in
068U3518
Type designation: Fixed size bulb strap, Used for product comments: 5/16 in, Used for product: TCAE; TCBE; TGE 20; TUBE; TUCE; TCCE; TE 2; TUAE; T 2; TUB; TUA; TGE 10; TUC, Packing format: Industrial pack, Quantity per packing format: 45
068U3518
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSK |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | OEM bulb strap 5/16 in I/45 |
| Packing format | Industrial pack |
| Product group | TXV accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Fixed size bulb strap |
| Product Type | Accessory |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances | No |
| RoHS compliant | Yes - RoHS ok |
| Type designation | Fixed size bulb strap |
| Used for product | T 2TCAETCBETCCETE 2TGE 10TGE 20TUATUAETUBTUBETUCTUCE |
| Used for product comments | 5/16 in |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19 Gram |
| Net weight | 15.9 Gram |
| Volume | 0.051 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424047719 |
| Proposition 65 | No significant risk |