
Spare part, AKV(A) 20, Orifice kit 20-0.6, -1, -2, -3
068F5270
Product Type: Spare part, Used for product: AKV(A) 20, Type designation: Orifice kit 20-0.6, -1, -2, -3, Repair kit
068F5270
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| InspectionText | Прокладки(резина), прокладки(алюминий), штифт(сталь), клапанные узелы<br>(латунь) |
| Material Description | Orifice Kit AKV & AKVA 20-0.6-1-2-3 |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Orifice kit 20-0.6, -1, -2, -3 |
| Used for product | AKV(A) 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.148 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.185 Liter |
| EAN/UPC | 5702428059039 |