
Spare part, AKV(A) 15, Piston kit 15-1
068F5265
Product Type: Spare part, Used for product: AKV(A) 15, Type designation: Piston kit 15-1, Repair kit
068F5265
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Piston Kit AKV & AKVA 15-1 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Type designation | Piston kit 15-1 |
| Used for product | AKV(A) 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.056 Kilogram |
| Net weight | 0.037 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.203 Liter |
| EAN/UPC | 5702428058995 |