
Spare part, AKV 10PS4/5/6/7/8 (Kit6), Filter kit AKV 10 PS4 - PS8
068F5156
Product Type: Spare part, Used for product: AKV 10PS4/5/6/7/8 (Kit6), Type designation: Filter kit AKV 10 PS4 - PS8, Repair kit
068F5156
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Kit6 Filter kit AKV-10PS4 to PS8 Mu20/80 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| Type designation | Filter kit AKV 10 PS4 - PS8 |
| Used for product | AKV 10PS4/5/6/7/8 (Kit6) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.025 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.134 Liter |
| EAN/UPC | 5702428674119 |