Spare part, ICF 20, Gasket kit
027L3240
Product Type: Spare part, Used for product: ICF 20, Type designation: Gasket kit
027L3240
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICF 20 gaskets, spare part kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Gasket kit |
| Used for product | ICF 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.024 Kilogram |
| Net weight | 0.014 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.312 Liter |
| EAN/UPC | 5715162493656 |