
Spare part, ICF 20-4-16LE; ICF 20-6-17LE; ICF 20-2-125LE, Electronic expansion valve
027L1327
Product Type: Spare part, Used for product: ICF 20-4-16LE; ICF 20-6-17LE; ICF 20-2-125LE, Type designation: Electronic expansion valve
027L1327
Product specifications
Characteristic | Value |
|---|---|
| Brand | NeoCharge |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ICFL 20E Electric exp. Module Spare part |
| Packing format | Multi pack |
| Product group | ICF spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | Spare part |
| Quantity per packing format | 8 pc |
| Type designation | Electronic expansion valve |
| Used for product | ICF 20-2-125LEICF 20-4-16LEICF 20-6-17LE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 757 Gram |
| Net weight | 603 Gram |
| Volume | 1.245 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255145882 |
| Proposition 65 | Cancer and Reproductive Harm |