
Spare part, ICF 50-65, Defrost DIN welding con.
027H5547
Product Type: Spare part, Used for product: ICF 50-65, Type designation: Defrost DIN welding con.
027H5547
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Defrost adaptor kit - plug G3/8 - ICF |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Plug |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Type designation | Defrost DIN welding con. |
| Used for product | ICF 50-65 |
| Used for product comments | Defrost side ports |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.224 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.248 Liter |
| EAN/UPC | 5702428932486 |