
Spare part, PMFH 200, Spring set (Weak)
027F2192
Product Type: Spare part, Used for product: PMFH 200, Type designation: Spring set (Weak)
027F2192
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PMFH 200 Spring "weak" |
| Packing format | Multi pack |
| Product group | Liquid level valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Spare part (EF013237) | TRUE |
| Type designation | Spring set (Weak) |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | PMFH 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.08 Kilogram |
| Net weight | 0.08 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.203 Liter |
| EAN/UPC | 5702422104414 |