Danfoss logo
TUCE_068U3673

Thermostatic expansion valve, TUCE

068U3642

Refrigerants: R290, Inlet size [mm]: 6, Inlet connection type: Solder, ODF, Outlet size [mm]: 12, Outlet connection type: Solder, ODF, Orifice capacities [TR]: 0.38, Pressure equalization: Externally equalized

Product specifications

Characteristic
Value
ApprovalEACLLC CDC TYSKUL
Body materialStainless steel
Capillary tube length [in]31.0 in
Capillary tube length [mm]800 mm
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
Connection MaterialBi-metal: Steel/copper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionAngleway
Equalization connection typeSolder, ODF
Equalization size [mm]6 mm
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
Flow directionBi-flow
Flow direction indicatorLaser engraved 1-way arrow
Fluid Group1
Inlet connection typeSolder, ODF
Inlet size [mm]6.00 mm
Material DescriptionTUCE/a Therm. exp. valve I/45
Max. Working Pressure [bar]34.0 bar
Max. Working Pressure [psig]500 psig
Orifice capacities [kW]1.37 kW
Orifice capacities [TR]0.38 TR
Orifice size2
Outlet connection typeSolder, ODF
Characteristic
Value
Outlet size [mm]12.00 mm
Packing formatIndustrial pack
Parts includedBulb strap
PED categoryArt. 4, par. 3
Pressure equalizationExternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTUCE
Quantity per packing format45 pc
Rated cap. cond. Range N [IMP]OS=7.2 ºFtcond=100 ºFtevap=40 ºFtliq=98 ºF
Rated cap. cond. Range N [SI]OS=4Ktcond=38 ºCtevap=4.4 ºCtliq=37 ºC
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR290
SCIP dossier no.07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product nameTU/TC - Thermostatic expansion valve
ServiceableNo
Static Superheat (SS) [°C]4.00 °C
Static Superheat (SS) [°F]7.20 °F
Temperature range [°C] [max]10 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]50 °F
Temperature range [°F] [min]-40 °F
UL markYes

General specifications

Characteristic
Value
Gross weight0.162 Kilogram
Net weight0.146 Kilogram
Volume0.5 Liter
Characteristic
Value
EAN/UPC5702428838719
Proposition 65Cancer and Reproductive Harm