Danfoss logo
Thermostatic expansion valve, TGE, R454B-product-details

Thermostatic expansion valve, TGE, R454B

067N9563

Temperature range [°C]: -30 - 15, Orifice capacities [kW]: 35, Pressure equalization: Externally equalized

Product specifications

Characteristic
Value
ApprovalC UL US LISTEDEACLLC CDC TYSK
Balanced port [Yes/No]Yes
Body materialBrass
Capillary tube length [in]59.0 in
Capillary tube length [mm]1500 mm
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection MaterialCopper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionStraightway
Element temperature max. [°C]110 °C
Element temperature max. [°F]230 °F
Equalization connection typeSolder, ODF
Equalization size [in]1/4 in
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow directionBi-flow
Flow direction indicatorEmbossed 1-way arrow
Fluid Group1
Identical product067N9226
Inlet connection typeSolder, ODF
Inlet size [in]5/8 in
Material DescriptionTGE 9 ExpansionValve Solder M/12
Max. Working Pressure [bar]49.0 bar
Max. Working Pressure [psig]711 psig
MOP Point [psig]LAH
Orifice capacities [kW]35.00 kW
Orifice capacities [TR]10.00 TR
Characteristic
Value
Orifice size8
Outlet connection typeSolder, ODF
Outlet size [in]7/8 in
Packing formatMulti pack
Parts includedBulb strap
PED categoryArt. 4, par. 3
Pressure equalizationExternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTGE
Quantity per packing format12 pc
Rated cap. cond. Range N [IMP]tcond=100 °Ftevap=40 °Ftliq=98 °F
Rated cap. cond. Range N [SI]tcond=38 °Ctevap=4.4 °Ctliq=37 °C
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR454B
SCIP dossier no.3c484d77-61a0-4822-8540-e10a4d795088
SCIP dossier product nameTGE -Thermostatic expansion valve
ServiceableNo
Static Superheat (SS) [°C]4.00 °C
Static Superheat (SS) [°F]7.20 °F
Superheat settingAdjustable
Temperature range [°C] [max]15 °C
Temperature range [°C] [min]-30 °C
Temperature range [°F] [max]60 °F
Temperature range [°F] [min]-22 °F
UL approved refrigerantsR454B

General specifications

Characteristic
Value
Gross weight0.462 Kilogram
Net weight0.385 Kilogram
Volume1.739 Liter
Characteristic
Value
EAN/UPC5715255002307
Proposition 65Cancer and Reproductive Harm