
Thermostatic expansion valve, TEA 85-55, R717
068G6142
Temperature range [°C]: -20 - 30, Rated capacity R717 [kW]: 190, Body material: Cast iron GGG40.3, Connection type: Weld flange, Connection size [in]: 3/4 in, Pressure equalization: Externally equalized
068G6142
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| Body material | Cast iron GGG40.3 |
| Capillary tube length [in] | 192.0 in |
| Capillary tube length [mm] | 5000 mm |
| China RoHS compliance | Out of scope |
| Connection size [in] | 3/4 in |
| Connection Type | Weld flange |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Straightway |
| Equalization connection type | M |
| Equalization connector | Weld nipple 6.5 mm |
| EU RoHS compliance | Out of scope |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Material Description | TEA 85-55 Therm. Exp.Valve |
| Max. test pressure [bar] | 28.5 bar |
| Max. test pressure [psig] | 413.0 psig |
| Max. Working Pressure [bar] | 19.0 bar |
| Max. Working Pressure [psig] | 276 psig |
| Packing format | Single pack |
| Parts included | Weld nipple |
| PED category | Art. 4, par. 3 |
Characteristic | Value |
|---|---|
| Pressure equalization | Externally equalized |
| Product accessories | Flanges |
| Product description | Thermostatic Expans. Valve |
| Product group | Expansion valves |
| Product line | Industrial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TEA 85-55 |
| Quantity per packing format | 1 pc |
| Rated cap. conditions [IMP] | Subcooling=7,2 °Ftcond=89,6 °Ftevap=59 °F |
| Rated cap. conditions [SI] | Subcooling=4Ktcond=32 °Ctevap=15 °C |
| Rated capacity R717 [kW] | 190.0 kW |
| Rated capacity R717 [TR] | 55.0 TR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R717 |
| SCIP dossier no. | 36edeb64-8ad3-4d4f-be91-c10b973ca10e |
| SCIP dossier product name | TEA TEAT |
| Serviceable | TXV spare parts |
| Superheat setting | Adjustable |
| Temperature range [°C] [max] | 30 °C |
| Temperature range [°C] [min] | -20 °C |
| Temperature range [°F] [max] | 86 °F |
| Temperature range [°F] [min] | -4 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.148 Kilogram |
| Net weight | 2.69 Kilogram |
| Volume | 6.248 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422139508 |
| Proposition 65 | Cancer and Reproductive Harm |