Danfoss logo
Thermostatic expansion valve,  TD1 v2 Straight way, WEB068N7604

Thermostatic expansion valve, TD 1, R290

068N7704

Temperature range [°C]: -30 - 10, Orifice capacities [kW]: 1.27, Pressure equalization: Internally equalized

Product specifications

Characteristic
Value
AdjustableYes
ApprovalC UL US LISTEDEACLLC CDC TYSK
Balanced port [Yes/No]No
Body materialBrass
Capillary tube length [in]30.0 in
Capillary tube length [mm]750 mm
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection MaterialCopper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionStraightway
Element temperature max. [°C]100 °C
Element temperature max. [°F]210 °F
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
FilterIntegrated
Flow directionSingle-flow
Flow direction indicatorStamped 1-way arrow
Inlet connection typeSolder, ODF
Inlet size [in]1/4 in
Material DescriptionTD 1 Therm. exp. valve SW R290 #1ADJ M
Max. Working Pressure [bar]34.0 bar
Max. Working Pressure [psig]500 psig
Orifice capacities [kW]1.27 kW
Orifice capacities [TR]0.36 TR
Orifice size1
Characteristic
Value
Outlet connection typeSolder, ODF
Outlet size [in]3/8 in
Packing formatMulti pack
Parts includedBulb strap
Pressure equalizationInternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTD 1
Quantity per packing format20 pc
Rated cap. cond. Range N [IMP]tcond=90 °Ftevap=41 °Ftliq=82 °F
Rated cap. cond. Range N [SI]tcond=32 °Ctevap=5 °Ctliq=28 °C
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR290
SCIP dossier no.9f2414b3-aa78-434e-8c9d-36d1f712dbc4
SCIP dossier product nameTD1/TDE1 -Thermostatic expansion valve
ServiceableNo
Static Superheat (SS) [°C]2.00 °C
Static Superheat (SS) [°F]3.60 °F
Superheat settingAdjustable
Temperature range [°C] [max]10 °C
Temperature range [°C] [min]-30 °C
Temperature range [°F] [max]50 °F
Temperature range [°F] [min]-20 °F
UL approval file nameSA7200
UL markYes

General specifications

Characteristic
Value
Gross weight0.2 Kilogram
Net weight0.177 Kilogram
Volume0.489 Liter
Characteristic
Value
EAN/UPC5715162594834
Proposition 65Cancer and Reproductive Harm