Danfoss logo
TUA SW_068U4900, 068U4901

Thermostatic expansion valve, TUA, R404A/R507A

068U2316

Temperature range [°C]: -60 - -25, Pressure equalization: Internally equalized

Product specifications

Characteristic
Value
ApprovalEACLLC CDC TYSKUL
Body materialStainless steel
Capillary tube length [in]59.0 in
Capillary tube length [mm]1500 mm
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
Connection MaterialBi-metal: Steel/copper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionStraightway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
Flow directionSingle-flow
Flow direction indicatorLaser engraved 1-way arrow
Fluid Group2
Inlet connection typeSolder, ODF
Inlet size [in]1/4 in
Material DescriptionTUA/s Therm. exp. valve
Max. Working Pressure [bar]34.0 bar
Max. Working Pressure [psig]500 psig
MOP Point [°C]-20 °C
MOP Point [°F]-5 °F
MOP Point [psig]MOP 30
Outlet connection typeSolder, ODF
Outlet size [in]1/2 in
Packing formatMulti pack
Characteristic
Value
Parts includedBulb strap
Parts Program nameTUA
PED categoryArt. 4, par. 3
Pressure equalizationInternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTUA
Quantity per packing format24 pc
Rated cap. cond. Range N [IMP]OS=7.2 ºFtcond=100 ºFtevap=40 ºFtliq=98 ºF
Rated cap. cond. Range N [SI]OS=4Ktcond=38 ºCtevap=4.4 ºCtliq=37 ºC
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR404A/R507A
SCIP dossier no.07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product nameTU/TC - Thermostatic expansion valve
ServiceableTXV spare parts
Static Superheat (SS) [°C]4.00 °C
Static Superheat (SS) [°F]7.20 °F
Superheat settingAdjustable
Temperature range [°C] [max]-25 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]-15 °F
Temperature range [°F] [min]-75 °F
UL approved refrigerantsR404AR507A
UL markYes

General specifications

Characteristic
Value
Gross weight0.182 Kilogram
Net weight0.145 Kilogram
Volume0.402 Liter
Characteristic
Value
EAN/UPC5702422182467
Proposition 65Cancer and Reproductive Harm