
Pilot operated servo valve, ICS3 25-20, 28 mm, Soldering
027H2104
Inlet connection type: Soldering, Connection standard: EN 1254-1, Inlet connection size [mm]: 28, Kv value [m³/h]: 8, Connection Material: Steel
027H2104
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC EURO-TYSKUL |
| Body material | Steel |
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection standard | EN 1254-1 |
| Contains batteries | No |
| Cv value [gal/min] | 9.300 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Ext pilot pressure connection | Weld nipple (P2 Port) |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [mm] | 28.00 mm |
| Inlet connection type | Soldering |
| Kv value [m³/h] | 8.000 m³/h |
| Manual operation option | Manual open spindle |
| Material Description | ICS3 25-20 28 SD |
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| Opening configuration | Closed (delta p=0 bar)Full open (delta p≥0.2 bar)PropOpen (delta p=0.07-0.2bar) |
| Outlet connection size [mm] | 28.0 mm |
| Outlet connection type | Soldering |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts Program name | ICS |
| PED category | Art. 4, par. 3 |
| Pilot connection configuration | P: Parallel connectionSI-SII: Serial connection |
| Pressure gauge connection | Int. thread with blind plug |
| Product accessories | ICM / ICS / ICLX accessories |
| Product description | Servo operated valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS3 25-20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Surface coating | Zn (TLP) |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| Top cover | 3 function modules |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL mark | Yes |
| Valve operation | Pilot operated |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.458 Kilogram |
| Net weight | 4.005 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.68 Liter |
| EAN/UPC | 5702428236348 |