Danfoss logo
KPU Pressure switch (single, flare, auto reset)

Pressure switch, KPU5

060-5607

Regulation range [bar] Pe: 8 - 32, Differential [bar]: 1.8 - 6, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35

Product specifications

Characteristic
Value
Amb. Temp. Note80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max]50 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]122 °F
Ambient temperature range [°F] [min]-40 °F
Application noteNot applicable for liquid line
ApprovalCELVDRoHSc UL us UL873, CS C22.2
CE markYes
China RoHS complianceOut of scope
Contact functionSPDT
Contact rating144 A, 240 V AC24 A, 240 V acDC=12 W pilot dutyFLA=24 A, 120 V acLRA = 144 A, 120 V ac
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Differential [bar] [max]6.00 bar
Differential [bar] [min]1.80 bar
Differential [psi] [max]85.00 psi
Differential [psi] [min]25.00 psi
Electrical conn. commentsfor ½ in male pipe thread
Electrical connectionHole
Electrical connection size7/8 in
EN 60947 electrical propertiesInsulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A
EN 60947 wiring propertiesFlex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2
Enclosure rating IPIP30
Enclosure rating Nema (~)1
EU RoHS complianceYes
EU RoHS exemption clauseNo
Lubricants compatibilityOilfree applications
Material DescriptionKPU5 Pressure Switch I/24
Max. test pressure [bar] Pe36.5 bar
Max. test pressure [psig]529.0 psig
Characteristic
Value
Max. Working Pressure [bar]35.0 bar
Max. Working Pressure [psig]510 psig
Oil free refrigerantsR134aR513AR515B
Packing formatIndustrial pack
Pressure connection size1/4
Pressure connection standardDIN 8906
Pressure connection typeFlare
Pressure Male/FemaleMale
Pressure sensing elementBellows
Product accessoriesSwitches accessories
Product descriptionHigh Pressure Control
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product namePressure switch
Product TypeKPU5
Quantity per packing format24 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0)
RefrigerantsR113R1233zd(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B
Regulation range [bar] Pe [max]32.00 bar
Regulation range [bar] Pe [min]8.00 bar
Regulation range [psig] Pe [max]465.00 psig
Regulation range [psig] Pe [min]100.00 psig
Reset functionAuto
SCIP dossier no.2e0fe8e8-9c82-4015-8eaf-002748cf7fb1
SCIP dossier product nameKPU Pressure Switch
ServiceableNo
UL approval file nameE31024
UL approved refrigerantsR113R1234yfR1234ze(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR452BR454AR454CR455AR507AR513AR515B
UL markYes

General specifications

Characteristic
Value
Gross weight0.375 Kilogram
Net weight0.336 Kilogram
Volume0.632 Liter
Characteristic
Value
EAN/UPC5702428089043
Proposition 65Cancer