
AKS 32R / AKS 2050
AKS 32R is a ratiometric pressure transmitter that converts the measured pressure to a linear output signal. The output signal is relative to the supply voltage meaning that the min. pressure output will be 10% of the actual supply voltage and the max. pressure output will be 90% of the actual supply voltage.
At a supply voltage of 5 V, the output signal is:
The robust design and the ratiometric output signal makes the transmitter suitable for systems together with ratiometric A/D converters within a number of fields:
Features and benefits
- Highly developed sensor technology means great regulation accuracy
- Selective temperature compensation
- Compatible with all refrigerants incl. ammonia and CO2
- Robust construction gives protection against mechanical influences such as shock, vibration, and pressure surge
- Polarity protected inlets
- Sealed gauge measuring principle (pressure reference = 1013 mbar)
- For use in zone 2 explosive atmospheres
AKS 32R is a ratiometric pressure transmitter that converts the measured pressure to a linear output signal.
The min. Value of the output signal is less than 10% of the actual supply voltage. The max. Value is more than 90% of the actual supply voltage.
At a supply voltage of 5 V, the output signal is:
- 0.5V at min. pressure range
- 4.5V at max. Pressure range
AKS 2050 is identical to AKS 32R but for high pressure and with puls-snubber in the pressure connection.
The robust design and the Ratiometric output signal makes the transmitter suitable for systems together with ratiometric A/D converters within a number of segments/applications:
- Air Conditioning
- Commercial Refrigeration
- Food Retail
- Industrial Refrigeration
- Measuring ranges up to 159 bar
- Ratiometric output signal (adjusted to ratiometric A/D converters)
- Pulse snubber option for high pressure applications
- Built-in voltage stabilizer
- Robust construction gives protection against mechanical influences such as shock, vibration and pressure surge
- CE marked
- UL
- ATEX
- EAC
- RoHS compliant

Air conditioning
Danfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.
Click here
Commercial refrigeration
As a leading supplier within commercial refrigeration our extensive product range enables us to support solutions for anything from transport refrigeration to speciality cooling.
Click here
Food retail
Components designed to provide the lowest total cost of ownership, while at the same time reducing food loss and the carbon footprint of your supermarket refrigeration system.
Click here
Industrial refrigeration
Industrial refrigeration systems engineered to ensure perfect conditions for food in safe temperature controlled environments, while allowing for improved food safety and reduced food waste.
Click here
Cold Rooms
AKS 32R / AKS 2050 is a pressure transmitter range used in the sensing and control layer of refrigeration systems. In cold room applications, pressure transmitters are relevant where pressure values need to be measured accurately so the refrigeration control system can monitor conditions and react correctly. AKS 2050 is the high-pressure version in the range and is suited to applications where that additional pressure capability is required.