Danfoss logo
Pic. P45-EU

Micro Plate heat exchanger, MPHE H62-EZU, Number of plates: 80

111B7956

Max. Working Pressure [bar]: 30, Heat pump, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger H62L-EZU-80
Characteristic
Value
Max working pressure [psi]435 psi
Max. Working Pressure [bar]30.0 bar
Model No.62
Number of plates80
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternEZU
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H62-EZU
Q1 conn. size rangeH1"1/8
Q1 conn. typeSolder connection
Q2 conn. size rangeH1"1/8
Q2 conn. typeSolder connection
Q3 conn. size rangeH1/2D
Q3 conn. typeSolder connection
Q4 conn. size rangeH7/8E
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH62-EZU
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight14.95 Kilogram
Net weight14.8 Kilogram
Volume11.779 Cubic decimeter
Characteristic
Value
EAN/UPC5715162980255
Proposition 65Cancer and Reproductive Harm