Danfoss logo
H48T-CH

Micro Plate heat exchanger, MPHE H48T-CH, Number of plates: 72

111B9112

Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCEEACPEDUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger H48T-CH-72
Characteristic
Value
Max working pressure [psi]2030 psi
Max. Working Pressure [bar]140.0 bar
Model No.48
Number of plates72
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H48T-CH
Q1 conn. size rangeH3/4
Q1 conn. typeSolder connection
Q2 conn. size rangeH3/4
Q2 conn. typeSolder connection
Q3 conn. size rangeH3/4
Q3 conn. typeSolder connection
Q4 conn. size rangeH3/4
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR744
Type designationH48T-CH

General specifications

Characteristic
Value
Gross weight18.244 Kilogram
Net weight17 Kilogram
Volume19.285 Liter
Characteristic
Value
EAN/UPC5715255120629
Proposition 65Cancer and Reproductive Harm