Danfoss logo
Pic. O45-EU

Micro Plate heat exchanger, MPHE D55L-EU, Number of plates: 60

111H0392

Max. Working Pressure [bar]: 45, Universal, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeN1/2
H1 conn. typeG Internal thread connection
H2 conn. sizeN1/2
H2 conn. typeG Internal thread connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger D55L-EU-60
Characteristic
Value
Max working pressure [psi]653 psi
Max. Working Pressure [bar]45.0 bar
Model No.55
Number of plates60
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternEU
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE D55L-EU
Q1 conn. size rangeG1"-7/8
Q1 conn. type#N/A
Q2 conn. size rangeG1"-7/8
Q2 conn. type#N/A
Q3 conn. size rangeH5/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH7/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationD55L-EU

General specifications

Characteristic
Value
Gross weight12 Kilogram
Net weight11 Kilogram
Volume15.96 Liter
Characteristic
Value
EAN/UPC5715255163442
Proposition 65Cancer and Reproductive Harm