Danfoss logo
Pic. U

Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 56

111H0658

Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalCRNEACKRAIAUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNull
FunctionEvaporator
Function noteNull
H1 conn. sizeH5/8
H1 conn. typeSolder connection
H2 conn. sizeH5/8
H2 conn. typeSolder connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger C12L-EZ-56
Max working pressure [psi]653 psi
Characteristic
Value
Max. Working Pressure [bar]45.0 bar
Model No.12
Number of plates56
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 304L
Plate patternZ
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C12L-EZ
Q1 conn. size rangeNull
Q1 conn. typeNull
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeT8.2
Q3 conn. typeSolder connection
Q4 conn. size rangeT8.2
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC12L-EZ

General specifications

Characteristic
Value
Gross weight1.87 Kilogram
Net weight1.57 Kilogram
Volume3.076 Liter
Characteristic
Value
EAN/UPC5715255246558
Proposition 65Cancer and Reproductive Harm