Brazed plate heat exchanger, BPHE B3-260C, Number of plates: 440
111H1002
Max. Working Pressure [bar]: 16, Universal, Function: Multifunctional, Brazing material: Copper brazing
111H1002
Product specifications
Characteristic | Value |
|---|---|
| Application | Universal |
| Approval | EACUL |
| Brazing material | Copper brazing |
| Design temperature range [°C] [max] | 200 °C |
| Design temperature range [°C] [min] | -196 °C |
| Design temperature range [°F] [max] | 320 °F |
| Design temperature range [°F] [min] | -390 °F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | FeetLiftStud |
| Function | Multifunctional |
| Function note | Null |
| H1 conn. size | Null |
| H1 conn. type | Null |
| H2 conn. size | Null |
| H2 conn. type | Null |
| H3 conn. size | Null |
| H3 conn. type | Null |
| H4 conn. size | Null |
| H4 conn. type | Null |
| H5 conn. size | Null |
| H5 conn. type | Null |
| H6 conn. size | Null |
| H6 conn. type | Null |
| Material Description | Heat Exchanger B3-260C-440-1.6-H |
| Max working pressure [psi] | 232 psi |
| Max. Working Pressure [bar] | 16.0 bar |
Characteristic | Value |
|---|---|
| Model no. | 260C |
| Number of plates | 440 |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Plate material no. | AISI 316L |
| Plate pattern | H |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Brazed plate heat exchanger |
| Product Type | BPHE B3-260C |
| Q1 conn. size range | K4 |
| Q1 conn. type | Victaulic connection |
| Q2 conn. size range | K4 |
| Q2 conn. type | Victaulic connection |
| Q3 conn. size range | K4 |
| Q3 conn. type | Victaulic connection |
| Q4 conn. size range | K4 |
| Q4 conn. type | Victaulic connection |
| Q5 conn. size range | Null |
| Q5 conn. type | Null |
| Q6 conn. size range | Null |
| Q6 conn. type | Null |
| Quantity per packing format | 1 pc |
| Refrigerants | R718 |
| Type designation | B3-260C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 361.6 Kilogram |
| Net weight | 336.6 Kilogram |
| Volume | 476 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255275282 |
| Proposition 65 | Cancer and Reproductive Harm |