Danfoss logo
OP-MCRN068MTA02E - OP-MCRN086MTA02/C25E - OP-MCRN096MTA02E - OP-MCRN108MTA02E - OP-MCRN121MTA02E - OP-MCRN136MTA02E - OP-LCQN096NTA02E - OP-LCQN108NTA02E - OP-LCQN136NTA02E

Optyma™, OP-LCQN108NTA02E

114X5768

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]4300 m³/h
ApplicationsLBP
ApprovalCEEAC
CE markYes
China RoHS complianceOut of scope
Compressor modelNTZ108-4B
Compressor power supply [V]400/3/50
Condenser typeG7
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-LCQN108NTA02E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]500.000 mm
Fan cowl/grill typeCowl
Fan current @ 50Hz [A]0.97 A
Fan power consumption @ 50Hz [W]220 W
Fan power output @ 50Hz [W]65 W
Fan power supply [V/Ph/Hz]230/1/50
Fan voltage @ 50Hz (max) [V] [Max]230 V
Fan voltage @ 50Hz (max) [V] [Min]207 V
Frequency [Hz]50 Hz
High value of nominal voltage at 50Hz [V]440 V
Length [mm]800.0 mm
Liquid line connection [in]1/2 in
Characteristic
Value
Low value of nominal voltage at 50Hz [V]360 V
LRA45 A
Material DescriptionOP-LCQN108NTA02E
MCC13.32 A
Model numberOP-LCQN108NTA02E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ A02
REACH Candidate List substancesLead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5)Cobalt dichloride (CAS no. 7646-79-9)
Receiver approvalCE
Receiver volume [L]7.3 L
RefrigerantsR404AR452A
SCIP dossier no.dc80848b-0456-4612-8583-9052537cdae7
SCIP dossier product nameOPTYMA A02 G7
Segment usageLow Back Pressure
Sound power @ 50Hz [db(A)]78 dBA
Suction connection size [in]7/8 in
Total height [mm]837.0 mm
VersionA02
Voltage 50Hz [V]360 V
Voltage 50Hz [V] [Max]440 V
Width [mm]1200.00 mm

General specifications

Characteristic
Value
Gross weight142.736 Kilogram
Net weight122.608 Kilogram
Volume803.52 Liter
Characteristic
Value
EAN/UPC5702428562836
Proposition 65Cancer and Reproductive Harm