Danfoss logo
 HRJM0500UWK000N&Q - HRJM0600UWK000Q - HRJM0700UWK000Q

Optyma™ Slim, HRJM0700UWK000Q

114N6166

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R454C; R448A; R455A; R449A, Compressor power supply [V]: 230/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]8600 m³/h
ApplicationsMBP
Capacity ControlFixed speed
China RoHS complianceOut of scope
Compressor modelMLZ048T2C
Compressor power supply [V]230/3/60
Condenser typeN8
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHRJM0700UWK000Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™ Slim
Fan blade size [mm]450.000 mm
Fan cowl/grill typeGrill
Fan current @ 60Hz [A]1.80 A
Fan diameter [mm]450 mm
Fan power consumption @ 60Hz [W]860 W
Fan power supply [V/Ph/Hz]230/1/60
Fan voltage @ 60Hz (max) [V] [Max]240 V
Fan voltage @ 60Hz (max) [V] [Min]200 V
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity [kW] (R513A/R134a)7.99 kW (R134a)
Characteristic
Value
HMBP Cooling capacity range [kW] (R513A/R134a)7 to 11 kW
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Liquid line connection [in]1/2 in
Low value of voltage range at 60Hz [V]200 V
Material DescriptionHRJM0700UWK000Q MLZ048T2C LA
MBP Cooling capacity [kW] (R449A)13.86 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)8.3 to 17 kW
Model numberHRJM0700UWK000Q
No. of phases (compressor)3
No. of phases (fan)1
Number of fans2
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim WK
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Receiver volume [L]10.0 L
RefrigerantsR134aR404AR448AR449AR452AR454CR455A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
Suction connection size [in]7/8 in
VersionWK
VersionDescriptionWK : WG + Low Ambient Temperature

General specifications

Characteristic
Value
Gross weight190 Kilogram
Net weight175 Kilogram
Volume743.522 Liter
Characteristic
Value
EAN/UPC5715255122326
Proposition 65Cancer and Reproductive Harm