Danfoss logo
 OP-LPQE067/084/098LLW04/W10/W12E - OP-LSQM067/084/098LLW05/W09E - OP-MPJE068/080/099/108MLW12E - OP-MPVE068/080/099/108MLW02/W04W04W10E/G - OP-MSXM068/080/099/108MLW05/W09E/G

Optyma™ Slim Pack, OP-LPQE067LLW10E

114X7175

Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]5200 m³/h
ApplicationsLBP
Capacity ControlFixed speed
China RoHS complianceOut of scope
Compressor modelLLZ013T4
Compressor power supply [V]400/3/50
Condenser Coil Internal Volume [L]1.62 L
Condenser typeG7
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-LPQE067LLW10E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™ Slim Pack
Fan blade size [mm]500.000 mm
Fan cowl/grill typeB3
Fan current @ 50Hz [A]0.96 A
Fan diameter [mm]500 mm
Fan power consumption @ 50Hz [W]220 W
Fan power output @ 50Hz [W]130 W
Fan power supply [V/Ph/Hz]230/1/50
Fan voltage @ 50Hz (max) [V] [Max]230 V
Fan voltage @ 50Hz (max) [V] [Min]230 V
Frequency [Hz]50 Hz
High value of nominal voltage at 50Hz [V]415 V
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for this condition / refrigerant
LBP Cooling capacity [kW] (R452A)2.72 kW
LBP Cooling capacity range [kW] (R452A)1.6 to 3.6 kW
Length [mm]464.0 mm
Liquid line connection [in]1/2 in
Low value of nominal voltage at 50Hz [V]380 V
Characteristic
Value
Material DescriptionOP-LPQE067LLW10E
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
MCC12 A
Model numberOP-LPQE067LLW10E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim Pack W10
REACH Candidate List substancesLead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approvalCE
Receiver volume [L]6.2 L
RefrigerantsR404AR452AR507A
RLA62 A
SCIP dossier no.9a3737af-6223-4dfa-ae4b-3671d7fb3d46
SCIP dossier product nameOPTYMA W10
Segment usageLow Back Pressure
Sound power @ 50Hz [db(A)]71 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)]60 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)]60 dBA
Suction connection size [in]3/4 in
TechnologyScroll
Total height [mm]830.0 mm
VersionW10
VersionDescriptionW10 : Optyma Slim Pack W04 + fan speed controller
Voltage 50Hz [V]380 V
Voltage 50Hz [V] [Max]415 V
Width [mm]1106.00 mm

General specifications

Characteristic
Value
Gross weight118 Kilogram
Net weight100 Kilogram
Volume422.994 Liter
Characteristic
Value
EAN/UPC5702428561242
Proposition 65Cancer and Reproductive Harm