
Condensing Units Accessories & Spare parts, Compressor, BD50F
119-8786
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 12-24/DC 110-220/1/60
119-8786
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPLBPMBP |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Compressor power supply [V] | 12-24/DC 110-220/1/60 |
| Contains batteries | No |
| Description | BD50F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| Free gas volume [cm3] | 870 cm³ |
| Liquid injection | No |
| Main winding resistance for single-phase compressors [Ohm] | 1.80 Ohm |
| Material Description | Service Kit BD50F 12/24VDC - R134a |
| Model number | BD50F |
Characteristic | Value |
|---|---|
| Motor type | DC/PM |
| Oil quantity [cm3] | 150 cm³ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | BD |
| Refrigerant charge [kg] [Max] | 0.30 kg |
| Refrigerants | R134a |
| Segment usage | Refrigeration HTRefrigeration LTRefrigeration MT |
| Swept volume [cm3] | 2.50 cm³ |
| Technology | Reciprocating |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.541 Kilogram |
| Net weight | 1.34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.559 Liter |
| EAN/UPC | 5702424535087 |