Electrical component, Contactor
118U5542
Contactor HFUC3, 18A, 400V
118U5542
Product specifications
Characteristic | Value |
|---|---|
| Description | Contactor HFUC3, 18A, 400V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | SPARE PART,CONTACTOR HFUC3,18A,400V, 1NC |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.38 Kilogram |
| Net weight | 0.31 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.311 Liter |
| EAN/UPC | 5715255164654 |