
Housing, Sheet metal
118U5148
Sheet Metal Back B2
118U5148
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Sheet Metal Back B2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Housing |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, SHEET METAL BACK B2 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Housing |
| Product Type | Sheet metal |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.35 Kilogram |
| Net weight | 1.69 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 43.953 Liter |
| EAN/UPC | 5702428577878 |