Cable, Power cable
040B0392
Used for product: OUB 42THR10; OUB 80TSR18; OUB 28THR8; OUB 16THR5; OUB 16TSN3; OUB 35TSR8; OUB 54TSR13; OUB 54TSN3; OUB 22TSR8; OUB 35THR8; OUB 35TSN3; OUB 80TSN5; OUB 22THR8; OUB 28TSR8; OUB 28TSN3; OUB 22TSN3; OUB 64TSR15; OUB 42TSN3; OUB 42TSR10; OUB 64TSN5; OUB 16TSR5, Type designation: Power cable, Cable length [m]: 10, Used for product: OUB 42THR10; OUB 80TSR18; OUB 28THR8; OUB 16THR5; OUB 16TSN3; OUB 35TSR8; OUB 54TSR13; OUB 54TSN3; OUB 22TSR8; OUB 35THR8; OUB 35TSN3; OUB 80TSN5; OUB 22THR8; OUB 28TSR8; OUB 28TSN3; OUB 22TSN3; OUB 64TSR15; OUB 42TSN3; OUB 42TSR10; OUB 64TSN5; OUB 16TSR5, Packing format: Multi pack, Quantity per packing format: 35, Supply voltage [V] AC: 24 - 230
040B0392
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Cable length [m] | 10.000 m |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Cable set for power, 24-230VAC, 10 m |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Oil management accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 35 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] AC [max] | 230 V |
| Supply voltage [V] AC [min] | 24 V |
| Type designation | Power cable |
| Used for product | OUB 16THR5OUB 16TSN3OUB 16TSR5OUB 22THR8OUB 22TSN3OUB 22TSR8OUB 28THR8OUB 28TSN3OUB 28TSR8OUB 35THR8OUB 35TSN3OUB 35TSR8OUB 42THR10OUB 42TSN3OUB 42TSR10OUB 54TSN3OUB 54TSR13OUB 64TSN5OUB 64TSR15OUB 80TSN5OUB 80TSR18 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 514 Gram |
| Net weight | 500 Gram |
| Volume | 1.575 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255194286 |
| Proposition 65 | Cancer and Reproductive Harm |