Danfoss logo
Box w content

Service thermostat; with accessories, B0

077B7108

Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: Refrigerators, Warm cut-in [°C]: 15.2, Warm cut-out [°C]: 9, Cold cut-in [°C]: 8, Cold cut-out [°C]: 0.5, Capillary tube length [mm]: 1200

Product specifications

Characteristic
Value
ApprovalCE
Capillary tube length [mm]1200 mm
CE markYes
China RoHS complianceOut of scope
Cold cut-in [°C]8.0 °C
Cold cut-in [°F]46.4 °F
Cold cut-out [°C]0.5 °C
Cold cut-out [°F]32.9 °F
Contains batteriesNo
DG Indicator ProfileContains Gas
EEE category5 small equipment (any external dimension < 50 cm)
EU RoHS complianceOut of scope
In scope of WEEENo
Material DescriptionThermostat 077B service kit 40 pcs/box
Characteristic
Value
Packing formatMulti pack
Product groupMechanical cold controls
Product lineAppliance Controls
Product nameService kit
Product TypeB0
Quantity per packing format40 pc
REACH Candidate List substancesNo
Type designationService thermostatwith accessories
Used for productRefrigerators
Warm cut-in [°C]15.2 °C
Warm cut-in [°F]59.4 °F
Warm cut-out [°C]9.0 °C
Warm cut-out [°F]48.2 °F

General specifications

Characteristic
Value
Gross weight88 Gram
Net weight83 Gram
Characteristic
Value
Volume0.486 Liter
EAN/UPC5702424030643