180F4222
180F4222
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Cylinder barrel set APM S 5.4-9.7 x xxA |
Characteristic | Value |
|---|---|
| Product group | Energy Recovery Device |
| Product line | High-Pressure Pumps |
| Product Type | APM S 5.4-9.7 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.569 Kilogram |
| Net weight | 7.228 Kilogram |
| Volume | 11.449 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255221593 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |