Danfoss logo
EvoFlat MSA

EvoFlat MSA, Bottom, 53 kW, Brazed copper, Type 2

145B1772

EvoFlat MSA 2 TPC-M (w/front) w/HTC

Product specifications

Characteristic
Value
Application typeDirect Heating with mixing loop & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialEPP
Cover optionIncluded
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]153 mm
Depth without cover [mm]110 mm
DescriptionEvoFlat MSA 2 TPC-M (w/front) w/HTC
DG Indicator ProfileContains Liquids
DH connection size3/4"
DH pipe sizeØ18
DHW capacity [kW] [Max]53 kW
DHW capacity [kW] [Min]45 kW
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller nameTPC-M
Differential pressure controllerIntegrated
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating circuit - pump brandWilo
Floor heating circuit - pump typeWilo Yonos Para 15/6
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heat exchanger test pressure [bar]38 bar
Characteristic
Value
Heating capacity [kW]10 kW
Heating capacity [kW] [Max]15 kW
Heating capacity [kW] [Min]10 kW
Heating control typeThermostatic + Differential pressure
Heating controller nameTPC-M
Heating HEX typeXB06H-1 60
Heating pump brandWilo
Heating pump typeYonos Para 15/6
Heating system typeFloor heating
Height with cover [mm]590 mm
Height without cover [mm]590 mm
HEX DHW brazed/gasketed materialBrazed copper
HEX heating alloyAISI 316
HEX heating brazed/gasketed materialCopper
In scope of WEEEYes
Insulation materialEPP cover
Material DescriptionEvoFlat MSA 2 TPC-M (w/front) w/HTC
Mixing circuit - controlThermostat
Number of households [Max]2
Number of households [Min]1
Package depth [mm]160 mm
Package height [mm]800 mm
Package width [mm]600 mm
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat MSA
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 2
Supply temperature construction [˚C]95 °C
UL markNo

General specifications

Characteristic
Value
Gross weight14.815 Kilogram
Net weight13.615 Kilogram
Volume78.736 Liter
Characteristic
Value
EAN/UPC5702424653484
Proposition 65Cancer and Reproductive Harm