PALKS2RW0560KD4CMLAAAZZZZZDWXXX
095C0016
Model code: PALKS2RW0560KD4CMLAAAZZZZZDWXXX
Palladio Screw Compressor
KS2RW0560KD4C MLAAAZZZZZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version: Fix speed version
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 560 m³/h
Motor Size: 105 kW
Power supply: 400V/3/50Hz SD
Capacity Control: 4 steps
Certification: CE
Connections type: Suction bush, discharge bush
Connections Diameter: 105-80 mm
Solenoid valve: 230 VAC
Crankase eater: 230 VAC
Motor Protector: INT69 E1 - fix speed
Economizer:
Oil Cooling: No
Oil Level Switch: No
Oil Flow Switch: No
Start Kit: No
Painting: Danfoss RAL colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A
KS2RW0560KD4C MLAAAZZZZZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version: Fix speed version
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 560 m³/h
Motor Size: 105 kW
Power supply: 400V/3/50Hz SD
Capacity Control: 4 steps
Certification: CE
Connections type: Suction bush, discharge bush
Connections Diameter: 105-80 mm
Solenoid valve: 230 VAC
Crankase eater: 230 VAC
Motor Protector: INT69 E1 - fix speed
Economizer:
Oil Cooling: No
Oil Level Switch: No
Oil Flow Switch: No
Start Kit: No
Painting: Danfoss RAL colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A
095C0016
Product specifications
Characteristic | Value | Description |
|---|---|---|
| CE mark | Yes | |
| China RoHS compliance | Out of scope | |
| Contains batteries | No | |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Gross Weight Kg | 873 |
Characteristic | Value | Description |
|---|---|---|
| Material Description | KS2RW0560KD4CMLAAAZZZZZDWXXX | |
| Net Weight Kg | 777 | |
| Product group | Configurable Products & Variants | |
| Product line | Palladio | |
| Product Type | PAL |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 873 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 777 Kilogram |