Danfoss logo
PALKS2RH0810QD4CMLAAAZZZZZDWXXX-product-details

PALKS2RH0810QD4CMLAAAZZZZZDWXXX

095C0007

Model code: PALKS2RH0810QD4CMLAAAZZZZZDWXXX

Palladio Screw Compressor
KS2RH0810QD4C MLAAAZZZZZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K Serie Compact Screw Compress
Temperature range: Standard Temperature Applicati
Version: Fix Speed Version
Refrigerant: Charged with HFC Lubricant - R
Volumetric ratio: Volumetric Ratio 2.6
Nominal displacement: 810 m3/h
Motor Size: 220 HP
Power supply: 400V/3/50Hz SD
Capacity Control: 4 Steps Capacity Control
Certification: CE Certification
Connections type: Suction bush, Discharge bush
Connections Diameter: Diameter Ø105 - Diameter Ø80
Solenoid valve: Solenoid valve 230 Vac
Crankase eater: Crankase heater 230 Vac
Motor Protector: Motor Protector INT69 E1 - Fix
Economizer: Not Present
Oil Cooling: Not Present
Oil Level Switch: Not Present
Oil Flow Switch: Not Present
Start Kit: Not Present
Painting: Danfoss Ral Colour
Packaging: Wooden Case Packaging
Extra1: N/A
Extra2: N/A
Extra3: N/A

Product specifications

Characteristic
Value
Description
ApprovalCE
Capacity control4 steps
CE markYes
China RoHS complianceOut of scope
ColourDanfoss RAL colour
Connections diameter105-80 mm
Connections typeSuction bush, discharge bush
Contains batteriesNo
Crankase heater230 VAC
DG Indicator ProfileNot relevant for dangerous goods
EconomizerNo
Gross weight KG1118
Material DescriptionKS2RH0810QD4CMLAAAZZZZZDWXXX
Motor protectionINT69 E1 - fix speed
Motor size160 kW
Net weight KG1022
Nominal displacement810 m³/h
Characteristic
Value
Description
Oil cooling portNo
Oil flow switch portNo
Oil level switch portNo
Packaging typeWooden case
Power supply400V/3/50Hz SD
Product groupConfigurable Products & Variants
Product linePalladio
Product TypePAL
Product View (Switch)Global (Standard)
RefrigerantCharged with HFC lubricant - R
SeriesK serie compact screw compress
Solenoid coil230 VAC
Starting kitNo
Temperature rangeStandard temperature applicati
VC Revision00
VersionFix speed version
Volumetric ratioVolumetric ratio 2.6

General specifications

Characteristic
Value
Gross weight1118 Kilogram
Characteristic
Value
Net weight1022 Kilogram