
Shut-off ball valve, GBC 16s
009L7523
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 16, Outlet size [mm]: 16, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 009L5418
009L7523
Product specifications
Characteristic | Value |
|---|---|
| Access port | No |
| Angle of the valve (EF020157) | 0 |
| Approval | C UL US LISTED |
| Body material | Brass |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 18.100 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap w. wire seal |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Fire-safe (EF022262) | FALSE |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| FM quality mark (EF021905) | FALSE |
| Grease-free (EF023842) | FALSE |
| Housing material (EF001596) | Brass |
| Ignition source assessment | Yes |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 5/8 in |
| Inlet size [mm] | 16.00 mm |
| KIWA certified (EFNL0001) | FALSE |
| Kv value [m³/h] | 15.660 m³/h |
| LPCB quality mark (EF021909) | FALSE |
| Material ball seal (EF025195) | Polytetrafluoroethylene (PTFE) |
| Material Description | GBC 16s Ball Valve CO2 45bar M/25 |
| Material quality (EF001257) | Other |
| Max. Working Pressure [bar] | 45.0 bar |
| Max. Working Pressure [psig] | 650 psig |
| Medically clean (EF022628) | FALSE |
Characteristic | Value |
|---|---|
| Model (EF000010) | Straight |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 5/8 in |
| Outlet size [mm] | 16.00 mm |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product accessories | BM/GBC valve accessories |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Shut-off ball valve |
| Product Type | GBC 16s |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R744 |
| SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
| Serviceable | BM/GBC valve spare parts |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -40 °F |
| Type approval according to BBR/EKS (EFSE0002) | FALSE |
| UL approved refrigerants | R744 |
| UL mark | Yes |
| UL quality mark (EF021907) | FALSE |
| ULC quality mark (EF021908) | FALSE |
| VdS quality mark (EFDE0010) | FALSE |
| With coupling connection 1 (EF021872) | TRUE |
| With coupling connection 2 (EF021873) | TRUE |
| With drain possibility (connection) (EF022470) | FALSE |
| With drain valve (EF020078) | FALSE |
| With filter (EF006013) | FALSE |
| With insulation shell (EF014519) | FALSE |
| With non-return valve (EF024841) | FALSE |
| With thermometer (EF002167) | FALSE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.287 Kilogram |
| Net weight | 0.2 Kilogram |
| Volume | 0.795 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428515290 |
| Proposition 65 | Cancer and Reproductive Harm |